IDSD-25-D-02.98 Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch
The IDSD is a range of slim-bodied IDC cable assemblies, featuring dual-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 4 to 72
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.017 | $15.788 | $14.730 | $13.613 | $12.379 | $11.119 | $9.631 | $7.799 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSD-25-D-03.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.15 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.25 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-02.70 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.375 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-02.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.75 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-02.20 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-03.93 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-02.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-04.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-04.375 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-04.38 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-04.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-04.75 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-05.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-05.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-06.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSD-25-D-06.50 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
