IDSS-07-D-20.00-R Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch
The IDSS is a range of slim-bodied IDC cable assemblies, featuring single-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 2 to 36
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.539 | $6.829 | $6.258 | $5.714 | $5.334 | $4.846 | $4.103 | $3.716 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSS-07-D-23.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-12.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-08.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-07.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-06.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-05.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-04.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-02.75-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-07-D-02.00-R | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
