IDSS-16-S-08.34 Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch
The IDSS is a range of slim-bodied IDC cable assemblies, featuring single-row socket connectors. The IDMD series is available as single- and double-ended assemblies in custom lengths, with a number of options to make this a very versatile cable solution.
Features
.100" (2.54 mm) pitch
Any pin count from 2 to 36
Gray and color coded cable
Mating shrouded terminal strips and ejector headers
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.190 | $6.512 | $5.968 | $5.450 | $5.087 | $4.622 | $3.914 | $3.543 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IDSS-16-S-08.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-09.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-07.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-10.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-06.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-05.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-12.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-04.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-13.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-03.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-14.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-02.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-16.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-24.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-30.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-36.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| IDSS-16-S-72.00 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
