IJ5C-02-0250-S-D-NUS-1 - 4.00 mm IsoRate® 50 Ohm High-Isolation RF Cable Assembly
Features
4.00 mm (.1575") pitch
90% performance at 50% cost of traditional RF
Cable length: up to 1 meter
IsoRate® or blunt cut end two
Positions: 1, 2, 4, 6, 8
Rows: Single
Rugged positive latching
Impedance: 50 Ω
Frequency Range: 9.5 GHz max
Insertion Loss (Samtec 26 AWG): See IJ5C Graph
Two Cable Options: 1) Samtec 26 AWG, high-temp micro coax (CTB-2650F-01), or 2) RG 316 (24 AWG)
RG 316 (24 AWG): Additional Specifications
Samtec 26 AWG, high-temp micro coax: Additional Specifications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $22.059 | $20.881 | $20.098 | $19.607 | $16.409 | $15.343 | $13.211 | $11.079 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IJ5C-02-0204-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0200-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0300-S-D-NUS-1 | 0 | Layer | 1 | 0 | Cable Length | No |
| IJ5C-02-0305-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0320-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0171-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0165-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0150-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0350-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0360-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0115-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0395-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0100-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0400-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0450-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0458-S-D-NUS-1 | 0 | Layer | 1 | 0 | Cable Length | No |
| IJ5C-02-0500-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0550-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0600-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| IJ5C-02-0770-S-D-NUS-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
