IJ5C-06-0450-S-D-NUS-2 4.00 mm IsoRate® 50 Ohm High-Isolation RF Cable Assembly

Features

  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Cable length: up to 1 meter

  • IsoRate® or blunt cut end two

  • Positions: 1, 2, 4, 6, 8

  • Rows: Single

  • Rugged positive latching

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $74.826 $70.835 $68.174 $66.512 $55.664 $52.047 $44.815 $37.584
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

IP5 Series Thumbnail Image
IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip
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
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
PFAS Contains FEP and PTFE
Trademarks ISORATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.