IJ5C-SAMPLE 4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

Features

  • 4.00 mm (.1575") pitch

  • 90% performance at 50% cost of traditional RF

  • Performance: Up to 9.5 GHz / 19 Gbps  

  • Positions: 1, 2, 4, 6, 8, 12, 16

  • Rows: Single

  • Stack height: 10.00 mm

Online Pricing is not available for this part.
Mates and Related Components

Mating Connectors

IP5 Series Thumbnail Image
IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks ISORATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.