IPBS-106-02-T-S-GP .165" Power Mate® Isolated Power Socket Strip
Features
.165" (4.19 mm) pitch
Current rating: 9.3 A max
Voltage rating: 400 VAC/566 VDC max
Individually shrouded contacts
Single or double row
Optional polarized Guide Posts
Vertical through-hole and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.765 | $3.070 | $2.607 | $2.317 | $1.824 | $1.660 | $1.332 | $1.003 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |