IPBS-114-01-TM-D .165" Power Mate® Isolated Power Socket Strip
Features
.165" (4.19 mm) pitch
Current rating: 9.3 A max
Voltage rating: 400 VAC/566 VDC max
Individually shrouded contacts
Single or double row
Optional polarized Guide Posts
Vertical through-hole and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.618 | $5.079 | $4.719 | $4.494 | $3.539 | $3.219 | $2.582 | $1.944 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPBS-114-01-T-D | 0 | Tube | 1 | 9 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
