IPS1-103-01-S-D-VS - .100" Mini Mate® Isolated Power Connector Socket Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Double row
Individually shrouded contacts
Optional locking clip
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.979 | $2.643 | $2.386 | $2.094 | $1.915 | $1.646 | $1.277 | $0.986 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPS1-103-01-S-D-VS-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| IPS1-103-01-S-D-VS-TR | 0 | Tape & Reel | 1 | 200 | Packaging | No |
| IPS1-103-01-L-D-VS | 0 | Tube | 1 | 71 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (71 parts per package) |
