IPT1-102-07-L-D .100" Mini Mate® Isolated Power Connector Terminal Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Individually shrouded contacts
Double row
Elevated stack height options
Optional alignment pin and locking clip
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.629 | $2.321 | $2.099 | $1.844 | $1.675 | $1.431 | $1.092 | $0.816 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (101 parts per package) |