IPT1-106-01-L-D-DH-A .100" Mini Mate® Isolated Power Connector Terminal Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Individually shrouded contacts
Double row
Elevated stack height options
Optional alignment pin and locking clip
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.031 | $3.287 | $2.790 | $2.481 | $1.916 | $1.729 | $1.352 | $0.977 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPT1-106-01-SM-D-DH-A | 0 | Tube | 1 | 36 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
