IPT1-115-01-SM-D-VS-K .100" Mini Mate® Isolated Power Connector Terminal Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Individually shrouded contacts
Double row
Elevated stack height options
Optional alignment pin and locking clip
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 4500 |
| Price | $8.161 | $7.543 | $7.131 | $6.873 | $5.208 | $4.652 | $3.543 | $2.433 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPT1-115-01-S-D-VS-K | 0 | Tube | 1 | 14 | Plating | No |
| IPT1-115-01-L-D-VS-K | 0 | Tube | 1 | 14 | Plating | No |
| IPT1-115-01-L-D-VS-LC-K-FR | 0 | Tape & Reel | 275 | 275 | Plating | No |
| IPT1-115-01-S-D-VS-LC-K-FR | 0 | Tape & Reel | 275 | 275 | Plating | No |
| IPT1-115-01-L-D-VS-K-FR | 0 | Tape & Reel | 275 | 275 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
