IPT1-118-01-SM-D-DH-A-TR .100" Mini Mate® Isolated Power Connector Terminal Strip
Features
Vertical through-hole and surface mount, right-angle through-hole
.100" (2.54 mm) pitch
Current rating: 5.9 A max
Voltage rating: 700 VAC/990 VDC max
Individually shrouded contacts
Double row
Elevated stack height options
Optional alignment pin and locking clip
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 4500 |
| Price | $8.146 | $7.529 | $7.116 | $6.860 | $5.239 | $4.700 | $3.619 | $2.539 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| IPT1-118-01-SM-D-DH-A | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
