JW-05-04-T-S-450-140 - .156" Flex Stack, Power Flexible Board Stacker
Features
Orientation: Vertical
Pitch: .156" (3.96 mm)
Termination: Through-hole, surface mount
Contact System: .045" (1.14 mm) square post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.983 | $1.540 | $1.244 | $1.058 | $0.815 | $0.735 | $0.573 | $0.412 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| JW-05-04-T-S-1120-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1050-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-260-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-550-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1060-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-750-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1000-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-890-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-770-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-800-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1080-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-310-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-810-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-910-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1110-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-610-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-410-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-630-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-520-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-05-04-T-S-1070-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
