JW-19-04-T-S-400-140 - .156" Flex Stack, Power Flexible Board Stacker
Features
Orientation: Vertical
Pitch: .156" (3.96 mm)
Termination: Through-hole, surface mount
Contact System: .045" (1.14 mm) square post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.025 | $4.542 | $4.220 | $4.020 | $3.099 | $2.791 | $2.177 | $1.563 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| JW-19-04-T-S-1120-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-800-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-470-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-580-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-680-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-970-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-570-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-450-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-670-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-1110-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-890-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-250-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-900-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-480-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-440-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-980-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-1100-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-310-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-390-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-19-04-T-S-320-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

