JW-20-04-T-S-290-140 - .156" Flex Stack, Power Flexible Board Stacker
Features
Orientation: Vertical
Pitch: .156" (3.96 mm)
Termination: Through-hole, surface mount
Contact System: .045" (1.14 mm) square post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.289 | $4.781 | $4.443 | $4.232 | $3.262 | $2.938 | $2.292 | $1.645 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| JW-20-04-T-S-650-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-490-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-860-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-540-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-680-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-870-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-640-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-530-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-340-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-1000-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-690-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-800-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-330-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-450-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-790-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-560-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-840-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-280-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-850-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| JW-20-04-T-S-570-140 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
