LCW-103-08-L-S-230 - .100" Friction Lock Terminal Strip
Features
.100" (2.54 mm) pitch
Available up to 36 pins
Single row with friction Lock
Through-hole and right-angle
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.462 | $0.358 | $0.289 | $0.247 | $0.190 | $0.172 | $0.134 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LCW-103-08-G-S-230 | 0 | Bulk | 1 | 0 | Plating | No |
| LCW-103-08-T-S-230 | 0 | Bulk | 1 | 0 | Plating | No |
| LCW-103-08-L-S-300 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
