LCW-103-09-S-S-300-RA - .100" Friction Lock Terminal Strip
Features
.100" (2.54 mm) pitch
Available up to 36 pins
Single row with friction Lock
Through-hole and right-angle
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $0.960 | $0.745 | $0.602 | $0.513 | $0.396 | $0.356 | $0.278 | $0.200 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LCW-103-09-T-S-300-RA | 0 | Bulk | 1 | 0 | Plating | No |
| LCW-103-09-G-S-300-RA | 0 | Bulk | 1 | 0 | Plating | No |
| LCW-103-09-L-S-300-RA | 0 | Bulk | 1 | 0 | Plating | No |
| LCW-103-09-S-S-230-RA | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
