LPHS-00-24-L-VP1-GP .050" EXTreme LPHPower™ 30 Amp Signal/Power Combo Socket Strip
Features
Low 7.50 mm profile (right-angle)
Vertical press-fit or right-angle
.050" (1.27 mm) pitch signal; .098" (2.50 mm) pitch power
24 or 32 signal contacts
4 or 8 power positions
Current rating: 30 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.185 | $1.782 | $1.513 | $1.345 | $1.037 | $0.934 | $0.729 | $0.523 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |