LPHS-00-32-S-VP1 .050" EXTreme LPHPower™ 30 Amp Signal/Power Combo Socket Strip
Features
Low 7.50 mm profile (right-angle)
Vertical press-fit or right-angle
.050" (1.27 mm) pitch signal; .098" (2.50 mm) pitch power
24 or 32 signal contacts
4 or 8 power positions
Current rating: 30 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $11.190 | $9.703 | $8.205 | $5.969 | $4.687 | $4.255 | $3.392 | $2.540 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LPHS-00-32-L-VP1 | 0 | Tray | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
