LPHT-10-20-L-RT2 - .050" EXTreme LPHPower™ 30 Amp Signal/Power Combo Terminal Strip
Features
.050" (1.27 mm) pitch signal; .098" (2.50 mm) pitch power
24 or 32 signal contacts
4 or 8 power positions
Low 7.50 mm profile
Right-angle
Current rating: 30 A max
Voltage rating: 250 VAC/354 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $16.682 | $15.793 | $15.200 | $14.829 | $11.430 | $10.296 | $8.031 | $5.765 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (16 parts per package) |