LSHM-105-06.0-SL-DV-A-S-K-TR

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip set logo Product Specs

LSHM-105-06.0-SL-DV-A-S-K-TR

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip set logo
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
  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Shielded for EMI protection

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

Specs Kit

Secured form. No spam.

. .
.
.
. .
.