LSS-110-01-F-DV-A-FR 0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Features

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • Up to 100 I/Os

  • Six stack height options from 6.00 mm to 12.00 mm

  • Self-mating system reduces inventory cost

  • Current rating: 1.7 A max

  • Voltage rating: 300 VAC/424 VDC max (power blade)

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Audible click when mated

  • Automotive A-Series product available

OEM Pricing
Breaks 750 1500 2250 5250 10500
Price $1.768 $1.570 $1.414 $1.258 $1.113
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
25 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

LSS Series Thumbnail Image
LSS

0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.