LSS-110-03-F-DV-A-K - 0.635 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip
Features
For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.
Up to 100 I/Os
Six stack height options from 6.00 mm to 12.00 mm
Self-mating system reduces inventory cost
Current rating: 1.7 A max
Voltage rating: 300 VAC/424 VDC max (power blade)
Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors
Audible click when mated
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 9464 |
| Price | $3.047 | $2.579 | $2.236 | $1.893 | $1.695 | $1.518 | $1.362 | $1.206 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LSS-110-03-F-DV-A-K-FR | 0 | Tape & Reel | 625 | 625 | Packaging | No |
| LSS-110-03-F-DV-A-K-TR | 0 | Tape & Reel | 1 | 625 | Packaging | No |
| LSS-110-03-L-DV-A-K | 0 | Tray | 1 | 119 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (119 parts per package) |
