MB1 1.00 mm Mini Edge Card Socket With Guides

Features

  • Optional card guides

  • Single row design up to 50 pins

  • Current rating: 2.4 A max

  • Voltage rating: 250 VAC/354 VDC max

  • 1.00 mm (.0394") pitch

  • Accepts .031" (0.80 mm) and .062" (1.60 mm) thick cards

1.00 mm Mini Edge Card Socket With Guides

Configured Part Number

Add to Cart