MEC2-50-01-L-TH2 2.00 mm Mini Edge Card Connector, Vertical Through-hole
Features
2.00 mm (.0787") pitch
Accepts .062" (1.60 mm) thick cards
Current rating: 3.5 A max
Voltage rating: 280 VAC/396 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 3000 |
| Price | $8.874 | $8.202 | $7.754 | $7.474 | $6.022 | $5.539 | $4.571 | $3.603 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |