MIS-038-01-C-D-K - 0.635 mm Mixed Technology High-Speed Socket Strip
Features
0.635 mm pitch (.025")
Optional pick and place pad and tape and reel packaging
Up to 152 positions
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.344 | $17.365 | $16.714 | $16.306 | $12.318 | $10.989 | $8.331 | $5.673 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MIS-038-01-C-D-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MIS-038-01-C-D-K-TR | 0 | Tape & Reel | 1 | 475 | Packaging | No |
| MIS-038-01-H-D-K | 0 | Tray | 56 | 56 | Plating | No |
| MIS-038-01-L-D-K | 0 | Tray | 56 | 56 | Plating | No |
| MIS-038-01-F-D-K | 0 | Tray | 56 | 56 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
