MIT-038-01-L-D-K 0.635 mm Mixed Technology High-Speed Terminal Strip
Features
0.635 mm pitch (.025")
Optional pick and place pad and tape and reel packaging
Up to 152 positions
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 56 | 112 | 224 | 448 | 2744 |
| Price | $11.142 | $8.422 | $7.514 | $5.701 | $3.888 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MIT-038-01-L-D-K-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| MIT-038-01-F-D-K | 0 | Tray | 56 | 56 | Plating | No |
| MIT-038-01-H-D-K | 0 | Tray | 1 | 56 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (56 parts per package) |
