MIT-038-02-F-D 0.635 mm Mixed Technology High-Speed Terminal Strip
Features
0.635 mm pitch (.025")
Optional pick and place pad and tape and reel packaging
Up to 152 positions
Up to 9.5 GHz / 19 Gbps
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 52 | 104 | 468 | 988 | 3172 |
| Price | $9.496 | $7.168 | $6.392 | $4.839 | $3.286 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MIT-038-02-F-D-TR | 0 | Tape & Reel | 1 | 275 | Packaging | No |
| MIT-038-02-H-D | 0 | Tray | 1 | 52 | Plating | No |
| MIT-038-02-L-D | 0 | Tray | 52 | 52 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (52 parts per package) |
