MLE-106-01-G-DV-A-K 1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip
Features
Available up to 100 positions
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal pass-through applications
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.512 | $3.678 | $3.123 | $2.776 | $2.054 | $1.812 | $1.331 | $0.849 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MLE-106-01-G-DV-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MLE-106-01-G-DV-A-K-TR | 0 | Tape & Reel | 1 | 850 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (94 parts per package) |
