MLE-117-01-G-DV-A-K - 1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip
Features
Available up to 100 positions
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal pass-through applications
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $7.348 | $6.643 | $6.173 | $5.879 | $4.292 | $3.763 | $2.705 | $1.646 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MLE-117-01-G-DV-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MLE-117-01-G-DV-A-K-TR | 0 | Tape & Reel | 1 | 1000 | Packaging | No |
| MLE-117-01-G-DV-A-P | 0 | Tube | 1 | 33 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (26 parts per package) |
