MLE-118-01-G-DV-P-FR - 1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip
Features
Available up to 100 positions
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal pass-through applications
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 850 | 1700 | 2550 | 5100 |
| Price | $4.424 | $3.864 | $2.766 | $1.669 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MLE-118-01-G-DV-P | 0 | Bulk | 1 | 0 | Packaging | No |
| MLE-118-01-G-DV-P-TR | 0 | Tape & Reel | 1 | 850 | Packaging | No |
| MLE-118-01-G-DV-K-FR | 0 | Tape & Reel | 1200 | 1200 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
