MLE-150-01-G-DV-A 1.00 mm Tiger Beam™ Cost-Effective Single Beam Socket Strip
Features
Available up to 100 positions
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal pass-through applications
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $18.194 | $17.223 | $16.576 | $16.172 | $11.702 | $10.211 | $7.231 | $4.251 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MLE-150-01-G-DV-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| MLE-150-01-G-DV-A-TR | 0 | Tape & Reel | 1 | 775 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (11 parts per package) |
