MMCX Micro-Mini RF Plug, Cable Component

Micro-Mini RF Plug, Cable Component
View Full Mated Sets Add to Cart
Mates and Related Components

Related Components

MMCX-EM Series Thumbnail Image
MMCX-EM

50 Ohm MMCX Jack or Plug, Edge Mount

MMCX-MT Series Thumbnail Image
MMCX-MT

50 Ohm MMCX Jack or Plug, Mixed Technology

MMCX-SM Series Thumbnail Image
MMCX-SM

50 Ohm MMCX Jack or Plug, Surface Mount

MMCX-TH Series Thumbnail Image
MMCX-TH

50 Ohm MMCX Jack or Plug, Through-hole

MMCX-CA Series Thumbnail Image
MMCX-CA

50 Ohm MMCX Plug, Cable Termination

MMCX-SW Series Thumbnail Image
MMCX-SW

50 Ohm MMCX Switchable Jack

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MMCX-P-C-H-ST-CA1 CAT-RF-FER-01
MMCX-P-C-H-RA-CA2 CAT-RF-FER-01
MMCX-J-P-H-ST-EM1
MMCX-P-P-H-ST-EM1
MMCX-P-P-H-ST-TH1
MMCX-J-P-H-ST-TH1
MMCX-J-P-H-ST-SM1
MMCX-P-P-H-RA-TH1
MMCX-P-P-H-ST-SM1
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?