MMCX-SM 50 Ohm MMCX Jack or Plug, Surface Mount

Features

  • 50 ohm impedance

  • Performance to 6 GHz

  • Vertical jack/plug or right-angle jack

  • Non-magnetic option available for medical and aerospace applications

50 Ohm MMCX Jack or Plug, Surface Mount
Mates and Related Components

Related Components

MMCX-EM Series Thumbnail Image
MMCX-EM

50 Ohm MMCX Jack or Plug, Edge Mount

MMCX-MT Series Thumbnail Image
MMCX-MT

50 Ohm MMCX Jack or Plug, Mixed Technology

MMCX-TH Series Thumbnail Image
MMCX-TH

50 Ohm MMCX Jack or Plug, Through-hole

MMCX-CA Series Thumbnail Image
MMCX-CA

50 Ohm MMCX Plug, Cable Termination

MMCX-SW Series Thumbnail Image
MMCX-SW

50 Ohm MMCX Switchable Jack

Mating Connectors

RF174 Series Thumbnail Image
RF174

50 Ohm RF Cable Assembly, RG 174 Cable

RF178 Series Thumbnail Image
RF178

50 Ohm RF Cable Assembly, RG 178 Cable

RF316 Series Thumbnail Image
RF316

50 Ohm RF Cable Assembly, RG 316 Cable

GRF1H-C Series Thumbnail Image
GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?