MMCXV-P-P-HF-ST-TH1 - 50 Ohm MMCX High-Vibration Jack or Plug, Through-hole
Features
50 ohm impedance
High-vibration MMCX for rugged applications
Performance to 6 GHz
Vertical and right-angle through-hole termination
Non-magnetic option available for medical and aerospace applications
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
| MMCXV-P-P-GF-ST-TH1 | 823 | Tray | 1 | 200 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tray (200 parts per package) |