MMS Classic Socket Strips, 2.00 mm (.0787") Pitch

The MMS is a socket strip for through-hole termination. Available in single and double row configurations, this 2.00 mm (.0787") pitch connector uses the Samtec Tiger Claw™ dual wipe contact system to deliver power up to 3.9 Amps per pin.

Features

  • Application: Single and double row to 80 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: 2.00 mm (.0787")

Classic Socket Strips, 2.00 mm (.0787") Pitch
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

TW-SM Series Thumbnail Image
TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch

Series Image for TW-TH
TW-TH

Flexible Board Stacking Header, 2.00 mm Pitch

LTMM Series Thumbnail Image
LTMM

2.00 mm Shrouded Terminal Strip

Series Image for MMT-
MMT

2.00 mm Horizontal Surface Mount Terminal Strip

MTMM Series Thumbnail Image
MTMM

Variable Post Height Header Strips, 2.00 mm Pitch

TMM Series Thumbnail Image
TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

TMMH Series Thumbnail Image
TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

TCMD Series Thumbnail Image
TCMD

2.00 mm IDC Ribbon Cable Assembly, Terminal

ZLTMM Series Thumbnail Image
ZLTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip

TSH Series Thumbnail Image
TSH

2.00 mm Shrouded Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MMT-102-01-F-SH MMS-102-02-F-SH 2.00 mm (.0787") 2 Surface Mount Coplanar
MMT-102-01-F-SH MMS-102-02-F-SV 2.00 mm (.0787") 2 Surface Mount Right Angle
TMM-102-01-F-S-SM MMS-102-02-F-SV 2.00 mm (.0787") 7.21 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-S-210-SM MMS-102-02-F-SV 2.00 mm (.0787") 9.91 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-S-215-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.03 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-S-220-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.16 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-S-225-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.29 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-02-F-S-230-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.41 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-235-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.54 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-240-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.67 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-245-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.80 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-250-SM MMS-102-02-F-SV 2.00 mm (.0787") 10.92 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-255-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.05 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-260-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.18 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-265-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.30 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-270-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.43 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-275-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.56 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-280-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.68 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-285-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.81 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TW-02-09-F-S-290-SM MMS-102-02-F-SV 2.00 mm (.0787") 11.94 2 Surface Mount Vertical Board Stacking 8 Gbps NRZ