2mm Sockets, 2.00 mm (.0787") Pitch Socket Strips

Rugged 2mm sockets, 2.00 mm (.0787") pitch socket strips with flexibility on three axes.

Features

  • Choice of four contact systems

  • Vertical and right-angle/horizontal

  • Through-hole, surface mount and press fit

  • Standard, low profile and elevated

  • One through six rows

  • Self-nesting PC/104-Plus™ Sockets

  • Pass-through and bottom entry contacts

Videos

Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

CLT

Low Profile Dual Wipe Socket, 2.00 mm Pitch
Features
  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole, surface mount

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Contact System: Tiger Claw™

  • Application: Double row to 100 pins

  • Automotive A-Series product available

CLT Series Thumbnail Image

ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch
Features
  • Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: PC/104-Plus™ compliant

  • Termination: Through-hole

  • Automotive A-Series product available

ESQT Series Thumbnail Image

LS2

2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
  • Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: Same connector part number on both boards can reduce inventory

  • Termination: Through-hole, surface mount

LS2 Series Thumbnail Image

MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch
Features
  • Application: Single and double row to 80 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole, surface mount

  • Up to 8 Gbps performance

  • Automotive A-Series product available

MMS Series Thumbnail Image

PTF

2.00 mm Press-Fit Socket Strip
Features
  • Application: Standard or elevated double row to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Press-fit termination to the board

  • Termination: Press-fit

PTF Series Thumbnail Image

PTHF

2.00 mm PC/104-Plus™ Self-nesting Socket
Features
  • Application: Stack-through and non-stack-through connectors for PC/104-Plus™ applications

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Press-fit termination to the board

  • Termination: Press-fit

PTHF Series Thumbnail Image

SMM

Low Profile Socket Strips, 2.00 mm Pitch
Features
  • Application: Single and double row mating to 40 pins per row

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: High-reliability multi-finger Beryllium Copper contact system

  • Termination: Surface mount

  • Automotive A-Series product available

SMM Series Thumbnail Image

SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch
Features
  • Application: One to six rows with 50 pins per row for 300 I/Os

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ design allows design flexibility in all three axes

  • Termination: Through-hole

  • Automotive A-Series product available

SQT Series Thumbnail Image

SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch
Features
  • Application: One to six rows with 50 pins per row for 300 I/Os

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ design allows design flexibility in all three axes

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

SQW Series Thumbnail Image

TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
  • Application: Standard and pass-through double row to 100 pins

  • Contact System: Tiger Beam™

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Cost-effective, reliable contact system

  • Termination: Surface mount

TLE Series Thumbnail Image

S2M

High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch
Features
  • Application: Polarized, double row system to 60 pins

  • Meets or exceeds MIL-DTL-55302 testing

  • Up to 8 Gbps performance

  • Contact System: Tiger Eye™

  • Pitch: 2.00 mm (.0787")

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Orientation: Vertical

  • Special Features: High-reliability multi-finger Beryllium Copper contact system

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

S2M Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical