MMSD-10-24-F-12.00-S-K-M

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo Product Specs

MMSD-10-24-F-12.00-S-K-M

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
Specs Kit

Secured form. No spam.

. .
.
.
. .
A live product demonstration from DesignCon 2023 highlights the outstanding PCIe 6.0 performance of both a Samtec Flyover® high-speed cable assembly and a Rohde & Schwarz® ZNA vector network analyzer. […] The post Rohde & Schwarz VNA Verifies Excellent PCIe 6.0 Performance Of Hig...
One of the ways we continue to hold the #1 spot for several website categories in our industry is by making it easy for customers to get in touch with us and […] The post Try This Helpful New Way to Submit Website Feedback appeared first on The Samtec Blog....
In this live demonstration from DesignCon 2023, the performance of a Samtec high-speed cable system is measured by the world’s first scalable VNA. Matt Burns (Technical Marketing Manager, Samtec), and […] The post Cutting Edge High-Speed Cable Performance Measured By The World’s ...
A new connector system improves signal integrity by improving power integrity. Optimizing power integrity provides greater signal integrity margin and improves power and thermal efficiency.  The design of a high-speed […] The post Improve Power Integrity and Signal Integrity With...
It’s coming – embedded world 2023! Can you wait for it? No, it’s not The Mandalorian Season 3 (Wasn’t that awesome?!??!), but rather embedded world 2023. For embedded designers and […] The post Samtec Highlights Latest Interconnect Solutions at embedded world 2023 appeared first ...