Current rating to 4.8 A
Plastic or metal latches
20 AWG to 30 AWG PVC or Teflon™ fluoropolymer cable
Available as components or complete assemblies
Assembly tooling available (Visit samtec.com/tooling)
Mini Mate™ .100" pitch discrete wire cables and connectors feature individually shrouded contacts for reliability in harsh environments with up to 4.8 Amps.
Features
Downloads & Resources
Literature
Technical Documents
Products
MMSS
Features
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, single row system to 25 pins
20 to 30 AWG PVC wire
MMSST
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, single row system to 25 pins
20 to 30 AWG Teflon™ fluoropolymer cable
MMSD
Features
Current rating to 3.8A @ 95°C with 20 AWG
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
MMSDT
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Mating shrouded terminal strips available
Metal or plastic latches
Polarized, double row system to 50 pins
20 to 30 AWG Teflon™ fluoropolymer cable
IPD1
Features
Metal or plastic latches
Polarized, single or double row system
PK-79
Features
Handle is easily removed after insertion
Packaged 50 pieces per bag
Plugs are molded black for better visibility against white Mini Mate® housing
CC79L
Features
Loose contacts
20, 24, 28 and 30 AWG Teflon™ fluoropolymer wire
Assembly tooling available (Visit samtec.com/tooling)
20 to 30 AWG PVC wire
CC79R
Features
20 to 30 AWG Teflon™ fluoropolymer cable
20 to 30 AWG PVC wire
Assembly tooling available (Visit samtec.com/tooling)
Reeled contacts
IPL1
Features
Current rating to 3.8A @ 95°C
Vertical and horizontal surface mount
.100" (2.54 mm) pitch
Individually shrouded contacts
Single or double row
Vertical, right-angle and right-angle elevated through-hole
MMTD
Features
Polarized, double row system to 50 pins
20 to 30 AWG PVC wire
MMTDT
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Polarized, double row system to 50 pins
20 to 30 AWG Teflon™ fluoropolymer cable
MMTS
Features
Polarized, single row system to 25 pins
20 to 30 AWG PVC wire
MMTST
Features
20 to 30 AWG Teflon™ fluoropolymer cable
Polarized, single row system to 25 pins
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
MRTD
Features
Polarized, double row system to 30 pins
20 to 28 AWG PVC wire
MRTDT
Features
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
Polarized, double row system to 30 pins
20 to 28 AWG Teflon™ fluoropolymer cable
IPM1
Features
Polarized, single or double row system
IPR1
Features
Polarized, double row system
T1M74-L
Features
Assembly tooling available (Visit samtec.com/tooling)
20 to 30 AWG PVC wire
20 to 30 AWG Teflon™ fluoropolymer cable
Loose terminals
T1M74-R
Features
20 to 30 AWG PVC wire
20 to 30 AWG Teflon™ fluoropolymer cable
Assembly tooling available (Visit samtec.com/tooling)
Reeled terminals
Contact Sales
More Discrete Wire Cable Assemblies
- Tiger Eye™ .050" Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 0.80 mm Pitch Discrete Wire Cables & Connectors
- Tiger Eye™ 2.00 mm Pitch Discrete Wire Cables & Connectors
- 1.00 mm Pitch Micro Mate™ Discrete Wire Cables & Connectors
- .100" Mini Mate™ Discrete Wire Cables & Connectors
- Power Mate® .165" Pitch Discrete Wire Cables & Connectors
- mPOWER® Ultra Micro Power Discrete Wire Cables & Connectors
- PowerStrip™ 5.00 mm Pitch Discrete Wire Cables & Connectors
- PowerStrip™ .250" Pitch High Power Discrete Wire Cables & Connectors
- 2.00 mm (.0787") Pitch Discrete Wire IDC System