MNT-110-BK-H - .100in/2.54mm Multi-Way Shunt, 2 Pin x 10 Strip, Black, 30µin Gold/Flash
Features
Color: Black
Pitch: .100" (2.54 mm)
Positions: 4 to 40
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.455 | $4.931 | $4.581 | $4.364 | $3.363 | $3.030 | $2.364 | $1.696 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MNT-110-BK-G | 0 | Bulk | 1 | 0 | Plating | No |
| MNT-110-BK-T | 0 | Bulk | 1 | 0 | Plating | No |
| MNT-110-BK-F | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
