MOLC-120-02-L-Q-LC - .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: .018" (0.46 mm) diameter post
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 39 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.215 | $20.084 | $19.330 | $18.858 | $13.877 | $12.217 | $8.896 | $5.575 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MOLC-120-02-L-Q-LC-FR | 0 | Tape & Reel | 475 | 475 | Packaging | No |
| MOLC-120-02-L-Q-LC-TR | 0 | Tape & Reel | 1 | 475 | Packaging | No |
| MOLC-120-02-SM-Q-LC | 0 | Tube | 1 | 20 | Plating | No |
| MOLC-120-02-STL-Q-LC | 0 | Tube | 1 | 20 | Plating | No |
| MOLC-120-02-S-Q-LC | 0 | Tube | 1 | 20 | Plating | No |
| MOLC-120-02-S-Q-LC-FR | 0 | Tape & Reel | 475 | 475 | Plating | No |
| MOLC-120-02-L-Q-LC-FR | 0 | Tape & Reel | 475 | 475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (20 parts per package) |
