MOLC-125-02-STL-Q-P-FR - .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: .018" (0.46 mm) diameter post
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 375 | 750 | 1125 |
| Price | $21.952 | $15.982 | $10.013 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MOLC-125-02-STL-Q-P | 0 | Tube | 1 | 16 | Packaging | No |
| MOLC-125-02-STL-Q-P-TR | 0 | Tape & Reel | 1 | 375 | Packaging | No |
| MOLC-125-02-L-Q | 0 | Tube | 1 | 16 | Plating | No |
| MOLC-125-02-S-Q | 0 | Tube | 1 | 16 | Plating | No |
| MOLC-125-02-STL-Q | 0 | Tube | 1 | 16 | Plating | No |
| MOLC-125-02-H-Q | 0 | Tube | 1 | 16 | Plating | No |
| MOLC-125-02-L-Q-FR | 0 | Tape & Reel | 350 | 350 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (375 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
