MOLC-126-11-SM-Q .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: .018" (0.46 mm) diameter post
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $31.107 | $29.448 | $28.342 | $27.650 | $20.302 | $17.852 | $12.954 | $8.055 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |