MOLC-145-02-L-Q-P-TR .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with rugged Tiger Eye™ contact sockets
Contact System: .018" (0.46 mm) diameter post
Up to 8 Gbps performance
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount, mixed technology
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $43.285 | $40.977 | $39.438 | $38.476 | $28.299 | $24.907 | $18.123 | $11.338 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MOLC-145-02-L-Q-P | 0 | Bulk | 1 | 0 | Packaging | No |
| MOLC-145-02-S-Q-P-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| MOLC-145-02-STL-Q-P-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
