MTLW-101-07-G-S-295 - .100" Low Profile Variable Post Height Terminal Strip
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 4466 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.291 | $0.226 | $0.183 | $0.156 | $0.118 | $0.104 | $0.078 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-101-07-G-S-280 | 4466 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-160 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-230 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-270 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-240 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-195 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-090 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-200 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-067 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-101-07-G-S-100 | 3650 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
