MTLW-102-07-L-S-236 - .100in/2.54mm Modified Low Profile Through Hole Strip Header, 2 Pin, 1 Row, 10µin Gold/Tin, .236in Post, .430in OAL
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1760 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 |
| Price | $0.456 | $0.354 | $0.286 | $0.244 | $0.183 | $0.163 | $0.123 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-102-07-G-S-236 | 2906 | Bulk | 1 | 0 | Plating | Yes |
| MTLW-102-07-T-S-236 | 1760 | Bulk | 1 | 0 | Plating | Yes |
| MTLW-102-07-L-S-150 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-260 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-235 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-180 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-252 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-250 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-007 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-190 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-195 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-200 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-215 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-240 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-245 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-230 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-280 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-023 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-102-07-L-S-205 | 1760 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
