MTLW-103-07-L-D-210 - .100in/2.54mm Modified Low Profile Through Hole Strip Header, 6 Pin, 2 Row, 10µin Gold/Tin, .210in Post, .430in OAL
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 901 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.167 | $0.906 | $0.732 | $0.623 | $0.468 | $0.417 | $0.314 | $0.211 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-103-07-L-D-255 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-160 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-260 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-007 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-020 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-220 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-250 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-195 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-280 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-025 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-200 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-196 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-320 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-225 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-295 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-270 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-235 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-240 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-265 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-103-07-L-D-236 | 901 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
