MTLW-104-06-T-D-200 .100" Low Profile Variable Post Height Terminal Strip
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.101 | $0.854 | $0.691 | $0.587 | $0.442 | $0.394 | $0.296 | $0.199 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-104-06-T-D-110 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-06-T-D-135 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-06-T-D-140 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-06-T-D-145 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-06-T-D-120 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-06-T-D-115 | 1219 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
