MTLW-104-08-T-S-344 - .100" Low Profile Variable Post Height Terminal Strip
Features
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 95412 |
| Price | $0.596 | $0.462 | $0.374 | $0.318 | $0.240 | $0.213 | $0.161 | $0.108 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| MTLW-104-08-T-S-380 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-000 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-185 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-292 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-294 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-370 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-280 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-360 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-365 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-330 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-354 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-130 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| MTLW-104-08-T-S-340 | 1008 | Bulk | 1 | 0 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
